Select a different country or region to see content for your location.
United States
17:04:32 GMT+0000 (Coordinated Universal Time)


JK0S080-A>A
Tapered roller bearing
Tapered roller bearings JK0S, integral tapered roller bearings, lip seal on one side, diameter series 0
Preferred product
Product information



Main Dimensions & Performance Data
d | 80 mm | Bore diameter |
D | 125 mm | Outside diameter |
B | 30 mm | Width, inner ring |
C | 29,5 mm | Width, outer ring |
Cr | 137.000 N | Basic dynamic load rating, radial |
C0r | 211.000 N | Basic static load rating, radial |
Cur | 26.500 N | Fatigue load limit, radial |
nG | 2.550 1/min | Limiting speed |
FBR | 40.200 N | Load carrying capacity of snap ring connection |
27.400 N | Maximum axial clamping force | |
≈m | 1,278 kg | Weight |
Mounting dimensions
da max | 89 mm | Maximum diameter of shaft shoulder |
db min | 87 mm | Minimum diameter of shaft shoulder |
ra max | 1,5 mm | Maximum fillet radius of shaft |
Dn | 127,3 mm | Groove diameter at housing |
ΔDn | 0,25 mm | Upper limit deviation |
Dimensions
r1, 2 min | 1,5 mm | Minimum chamfer dimension of inner ring back face |
D1 | 119,8 mm | Diameter of groove |
m/2 | 1,25 mm | Width of groove |
a | 28 mm | Distance between the apexes of the pressure cones |
d1 | 104,2 mm | Guidance rib diameter of inner ring |
u | 0,03 mm | Stand out inner to outer ring |
Δu | 0,05 mm | Upper limit deviation |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 110 °C | Operating temperature max. |
Calculation factors
e | 0,42 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1,42 | Dynamic axial load factor |
Y0 | 0,78 | Static axial load factor |
Additional information
BR125 | Snap ring |